feedback
Rate this webpage
Need
Support?

FUSB303BGEVB: Autonomous USB Type-C? Port Controller with I2C and GPIO Control

The FUSB303 device is a fully autonomous USB Type-C controller optimized for 15W or less applications. The FUSB303 offers CC logic detection for Source Port role, Sink Port role, DRP Port role, and accessory detection support, as well as Dead Battery support as defined in USB-C specifications. The FUSB303 features configurable I2C address to support multiple ports per system or it can operate autonomously configured by just pins. The FUSB303 features ultra-low power during operation and an ultra-thin, 12 Lead QFN package.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FUSB303BGEVB Active
Pb-free
Autonomous USB Type-C? Port Controller with I2C and GPIO Control FUSB303BTMX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Schematic FUSB303BGEVB Schematic FUSB303BGEVB_Schematic - 37 KB  0 
Eval Board: Test Procedure FUSB303BGEVB Test Procedure FUSB303BGEVB_Test_Procedure - 254 KB  0 
Eval Board: BOM FUSB303BGEVB Bill of Materials (ROHS Compliant) FUSB303BGEVB_BOM_ROHS - 255 KB  1 
Eval Board: Gerber FUSB303BGEVB Gerber Layout Files (Zip Format) FUSB303BGEVB_GERBER - 224 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.