FSL518AFLYGEVB: FSL518AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action |
---|---|---|---|---|---|
FSL518AFLYGEVB | Active |
|
FSL518AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board | FSL518APG |
Avnet (2020-08-19) | : | 2 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | FSL518AFLYGEVB Bill of Materials (ROHS Compliant) | FSL518AFLYGEVB_BOM_ROHS - 155 KB | 0 |
Eval Board: Gerber | FSL518AFLYGEVB Gerber Layout Files (Zip Format) | FSL518AFLYGEVB_GERBER - 78 KB | 0 |
Eval Board: Schematic | FSL518AFLYGEVB Schematic | FSL518AFLYGEVB_SCHEMATIC - 113 KB | 0 |
Eval Board: Test Procedure | FSL518AFLYGEVB Test Procedure | FSL518AFLYGEVB_TEST_PROCEDURE - 210 KB | 0 |
Eval Board: Manual | 8 W Auxiliary Power for White Goods and Industrial Equipment with FSL518APG | EVBUM2652/D - 2208 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.