FL7760LED1GEVK: LED Driver for Osram Pulsed LED
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
FL7760LED1GEVK | Active |
|
LED Driver for Osram Pulsed LED |
FL7760AM6X
,
FSV330AF
, MGSF1N03LT1G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | FL7760LED1GEVK Bill of Materials | FL7760LED1GEVK_BOM_ROHS - 31 KB | 0 |
Eval Board: Gerber | FL7760LED1GEVK Gerber Layout Files (Zip Format) | FL7760LED1GEVK_GERBER - 19 KB | 0 |
Eval Board: Schematic | FL7760LED1GEVK Schematic | FL7760LED1GEVK_SCHEMATIC - 56 KB | 0 |
Eval Board: Manual | FL7760LED1GEVK - 3W SPI Controllable LED Driver Evaluation Board User's Manual | EVBUM2607/D - 1251 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.