feedback
Rate this webpage
Need
Support?

FEBFSL206MRN-H428V1-GEVB: Integrated Controller FSL206MRN 5W Auxiliary Power Supply

The FEBFSL206MRN-H428V1-GEVBintegrated Pulse Width Modulator (PWM) and SenseFET is specifically designed for high-performance offline Switched-Mode Power Supplies (SMPS) with minimal external components. This device is an integrated high-voltage power regulator that combines an avalanche-rugged SenseFET with a current mode PWM control block.

The integrated PWM controller includes: 7.8V regulator for no bias winding, Under- Voltage Lockout (UVLO) protection, Leading-Edge Blanking (LEB), an optimized gate turn-on/turn-off driver, EMI attenuator, Thermal Shutdown (TSD) protection, temperature-compensated precision current sources for loop compensation, and fault- protection circuitry. Protections include Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), and Line Under-Voltage Protection (LUVP). During startup, the FSL206MR offers good soft-start performance.

The internal high-voltage startup switch and the Burst-Mode operation with very low operating current reduce the power loss in Standby Mode. As a result, it is possible to reach power loss of 150mW with no-bias winding and 25mW with bias winding at no- load condition when the input voltage is 265VAC.
Features and Applications

Features

  • Protections: Overload Protection (OLP), Over-Voltage Protection (OVP), Thermal Shutdown (TSD), Abnormal Over-Current Protection (AOCP)
  • Built-In Soft-Start and Startup Circuit
  • Ultra-Low Operating Current: 300µA
  • Low Under-Voltage Lockout (UVLO)
  • Pulse-by-Pulse Current Limiting
  • Frequency Modulation for Attenuating EMI
  • Line Under-Voltage Protection (LUVP)
  • No Need for Auxiliary Bias Winding
  • Winding; <25mW with Bias Winding
  • No-Load <150mW at 265VAC without Bias
  • Internal Avalanche Rugged SenseFET: 650V
  • Precision Fixed Operating Frequency: 67kHz
  • Auto-Restart Mode for All Protections
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFSL206MRN-H428V1-GEVB Active
Pb-free
Integrated Controller FSL206MRN 5W Auxiliary Power Supply FSL206MRN
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFSL206MRN-H428V1-GEVB User Manual FEBFSL206MRN_H428V1D.O - 2476 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.