feedback
Rate this webpage
Need
Support?

FEBFOD8316-GEVB: 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing

The FEBFOD8316-GEVB smart gate driver optocoupler, an advanced 2.5 A output current IGBT drive optocoupler, offers the critical protection necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs. Pin-for- pin compatible with current solutions, the FOD8316 consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail-to-rail and high-speed isolated feedback circuitry for fault sensing. It is ideally suited for driving fast-switching power IGBTs and MOSFETs. The FEBFOD8316-GEVB offers best-in-class noise immunity, resulting from its proprietary Optoplanar® coplanar packaging technology. The optoplanar technology ensures safe insulation thickness of more than 0.4 millimeters in attaining reliable high-voltage isolation, certified by UL1577 and DIN EN/IEC60747-5-5 standards.
Features and Applications

Features

  • 1414 Vpeak working insulation voltage and 8000 Vpeak transient isolation voltage rating
  • 2.5 A output current driving capability for most 1200 V / 150 A IGBTs
  • High noise immunity characterized by CMR: 35 kV/µs at Vcm = 1500 Vpeak
  • 3.3 V / 5V, CMOS/TTL-compatible inputs
  • Soft IGBT turn-off
  • Output voltage swing rail-to-rail: low power dissipation
  • High speed: 500 ns propagation delay
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFOD8316-GEVB Active
Pb-free
2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing FOD8316
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFOD8316-GEVB User Manual FEBFOD8316D.O - 6545 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.