feedback
Rate this webpage
Need
Support?

FEBFL77944-L80H012B-GEVB: 12 W Down Light ACLED Driver at High-Line

The FEBFL77944-L80H012B-GEVB Evaluation Board is a direct AC line LED driver with a minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator.

The FEBFL77944-L80H012B-GEVB provides phase-cut dimming with wide dimming range, smooth dimming control and good dimmer compatibility. It achieves the high efficiency with high PF and low THD which makes the FL77944 suitable for high-efficiency LED lighting systems. The FL77944 has dedicated DIM pin which can be used with analog or digital PWM dimming. The FL77944 can also be used with a rheostat dimmer switch which is suitable for desktop or indoor lamps.

High wattage design of the FL77904 can be implemented with multiple IC embedded in parallel for street lighting and down lighting applications.
Features and Applications

Features

  • The simplest Direct AC LED Driver with Only Two External RC Passive Component
  • SOP16 EP Package
  • Four Integrated High-Voltage LED Constant Current Sinks of up to 150 mA (RMS) Capability
  • Wide AC Input Range : 90~305 VAC
  • Low Harmonic Content (THD under 20% in normal configuration)
  • Over Temperature Protection (OTP)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFL77944-L80H012B-GEVB Consult Sales Office
Pb-free
12 W Down Light ACLED Driver at High-Line FL77944MX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFL77944_L80H012A_B User Manual FEBFL77944_L80H012A_B - 0 KB  A 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.