feedback
Rate this webpage
Need
Support?

FEBFL77905-L83L08A-GEVB: 8W AC LED Driver

The FEBFL77905-L83L08A-GEVB is a direct AC line LED driver with a minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator.

The FEBFL77905-L83L08A-GEVB provides phase-cut dimming with wide dimming range, smooth dimming control and good dimmer compatibility. It achieves the high efficiency with high PF and low THD which makes the FEBFL77905-L83L08A-GEVB suitable for high-efficiency LED lighting systems. The FEBFL77905-L83L08A-GEVB has a dedicated DIM pin which can be used with analog or digital PWM dimming.

High wattage design of the FEBFL77905-L83L08A-GEVB can be implemented with multiple IC embedded in parallel for street lighting and down lighting applications.
Features and Applications

Features

  • Power Scalability with Multiple Driver ICs
  • Flexible LED Forward Voltage Configuration
  • SOP 8LD Package
  • Low Harmonic Content (THD under 20% in normal configuration)
  • Adjustable LED Power with an External Current Sense Resistor
  • Rheostat Dimmable
  • High Power Factor (above 0.98 in normal configuration)
  • Analog/Digital PWM Dimming Function
  • TRIAC Dimmable (Leading/Trailing Edge)
  • Four Integrated High-Voltage LED Constant Current Sinks of up to 75 mA (RMS) Capability
  • The simplest Direct AC LED Driver with Only Two External RC Passive Component
  • Wide AC Input Range: 90~305 VAC
  • Over-Temperature Protection (OTP)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFL77905-L83L08A-GEVB Consult Sales Office
Pb-free
8W AC LED Driver FL77905MX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFL77905_L83H08A User Manual FEBFL77905_L83H08A - 0 KB  A 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.