feedback
Rate this webpage
Need
Support?

FEBFL77905-L83H08A-GEVB: 8W AC LED Driver

The FEBFL77905-L83H08A-GEVB is a direct AC line LED driver with a minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator.

The FEBFL77905-L83H08A-GEVB provides phase-cut dimming with wide dimming range, smooth dimming control and good dimmer compatibility. It achieves the high efficiency with high PF and low THD which makes the FL77905 suitable for high-efficiency LED lighting systems. The FL77905 has a dedicated DIM pin which can be used with analog or digital PWM dimming.

High wattage design of the FEBFL77905-L83H08A-GEVB can be implemented with multiple IC embedded in parallel for street lighting and down lighting applications.
Features and Applications

Features

  • Power Scalability with Multiple Driver ICs
  • Flexible LED Forward Voltage Configuration
  • SOP 8LD Package
  • Low Harmonic Content (THD under 20% in normal configuration)
  • High Power Factor (above 0.98 in normal configuration)
  • Rheostat Dimmable
  • Four Integrated High-Voltage LED Constant Current Sinks of up to 75 mA (RMS) Capability
  • Wide AC Input Range: 90~305 VAC
  • The simplest Direct AC LED Driver with Only Two External RC Passive Component
  • Analog/Digital PWM Dimming Function
  • TRIAC Dimmable (Leading/Trailing Edge)
  • Adjustable LED Power with an External Current Sense Resistor
  • Over-Temperature Protection (OTP)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFL77905-L83H08A-GEVB
Pb-free
8W AC LED Driver FL77905MX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFL77905_L83H08A User Manual FEBFL77905_L83H08A - 0 KB  A 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.