feedback
Rate this webpage
Need
Support?

FEBFL77904-L82H08A-GEVB: 8 W AC LED Driver

The FEBFL77904-L82H08A-GEVB is a direct AC line LED driver with a minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator.

The FEBFL77904-L82H08A-GEVB provides phase-cut dimming with wide dimming range, smooth dimming control and good dimmer compatibility. It achieves the high efficiency with high PF and low THD which makes the FL77904 suitable for high-efficiency LED lighting systems.

High wattage design of the FEBFL77904-L82H08A-GEVB can be implemented with multiple IC embedded in parallel for street lighting and down lighting applications.
Features and Applications

Features

  • The simplest Direct AC LED Driver with Only Two External RC Passive Component
  • Wide AC Input Range: 90~305 VAC
  • Four Integrated High-Voltage LED Constant Current Sinks of up to 75 mA (RMS) Capability
  • TRIAC Dimmable (Leading/Trailing Edge)
  • Rheostat Dimmable
  • High Power Factor (above 0.98 in normal configuration)
  • Adjustable LED Power with an External Current Sense Resistor
  • Low Harmonic Content (THD under 20% in normal configuration)
  • SOP 8LD Package
  • Flexible LED Forward Voltage Configuration
  • Power Scalability with Multiple Driver ICs
  • Over-Temperature Protection (OTP)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFL77904-L82H08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFL77904_L82H08A User Manual FEBFL77904_L82H08A - 0 KB  A 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.