High-Performance Shunt Regulator

Overview

The FHR1200 is a high-efficiency regulator that outperforms a typical shunt regulator in applications where low operating power, wide temperature range, and wide voltage range are important. The regulator also features better stability and faster response than many existing regulators.

The FHR1200 can be used for isolated and non-isolated secondary side regulation plus, primary side, and floating regulation because the regulator can directly drive a power supply controller. This reduces parts count and circuit complexity in many applications. Non-isolated secondary-side regulation saves the cost of OPTOs and simplifies the power supply design.

The FHR1200 can be used in many diverse applications. For example: VCC regulators to >100 V, small additional auxiliary power supplies, programmable precision Zener diodes (both high and low power), plus numerous analog circuits.

The FHR1200 can also be used as a standalone, low-cost, thermally stable, ~7.5 V voltage reference.

  • Reference Voltage Accuracy: ±2%
  • Sink Current Capability: 10 µA to 50 mA
  • Low Output Noise
  • Fast Turn-On
  • Low Dynamic Impedance
  • Temperature Compensated: Typical <50 ppm
  • Fewest External Component Count
  • Programmable Output: 7.5 to >100 V
  • Low Current Operation: <10 µA
  • Wide Operating Temperature Range: -55 to 150°C
  • Available in the 6-Lead SC70 Package

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

High-Performance Shunt Regulator

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FEBFHR1200_SPG01A

A

Eval Board: Manual

EN

Eval Board: Manual

September 05, 2017

More Details

Show More