FEBFAN6230AMPX-CH04U12A-GEVB: Synchronous Rectification Controller 12.5 W (5 V / 2.5 A) Power Supply
![]() FEBFAN6230AMPX-CH04U12A-GEVB also features adjustable cable compensation for precise constant voltage regulations at the cable end. Unlike the traditional method of measuring the SR MOSFET drain-to-source voltage to sense the current, which is sensitive to the noise introduced by poor PCB layout, the FEBFAN6230AMPX-CH04U12A-GEVB uses innovative Linear-Prediction Timing Control (LPC) to estimate the SR MOSFET turn-on time without additional current-sensing circuitry. In Green Mode, the FEBFAN6230AMPX-CH04U12A-GEVB shuts off the SR MOSFETs, which lowers bias current down to 500 µA, so the total power consumption of the system is further reduced. |
Features and Applications
Features
|
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
FEBFAN6230AMPX-CH04U12A-GEVB | Active |
|
Synchronous Rectification Controller 12.5 W (5 V / 2.5 A) Power Supply | FAN501MPX , FAN6230AMPX |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | FEBFAN6230AMPX-CH04U12A-GEVB User Manual | FEBFAN6230AMPX-CH04U12A-GEVB - 2627 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.