FEBFAN3240-001NDA-GEVB: Smart Dual-Coil Relay Driver Evaluation Board
![]() The output of the FAN324x is rated for operation with supply rails from 8 V to 60 V. The filter / timer block prevents inadvertent switching from noisy input signals by providing input-pulse qualification (tQUAL) and maximum output pulse-width limit (t MAX). The parameters are factory adjustable and additional configurations are available. XOR input protection is also provided to prevent both outputs from being on at the same time. The Under-Voltage Lockout (UVLO) function disables the outputs until the supply voltage is within the operating range. The FAN324x has two separate driver channels for the relay-open and relay-close signals needed to operate dual-coil relays. One enable/disable pin allows shutdown of both channels independent of the input signals. An internal thermal shutdown (TSD) function is provided for thermal protection. This FEBFAN324x_001NDA evaluation board uses a two-layer Printed Circuit Board (PCB). The size of the board is designed to be small enough to be evaluated in confined spaces of the meter. Its form factor is 45.72 x 20.32 mm (1.8 x 0.8 inches). |
Features and Applications
Features
|
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
FEBFAN3240-001NDA-GEVB | Active |
|
Smart Dual-Coil Relay Driver Evaluation Board | FAN3240TMX |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | FEBFAN3241-001NDA-GEVB User Manual | febfan324x_001nda - 2093 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.