DVK-SFJK-API-1-GEVK: Sigfox™ API Development Kit for RCZ3
![]() The DVK comes with a free two-year Sigfox subscription and is pre-programmed with the Sigfox stack and an example application that can be used as-is or extended. Approximately 40kB of FLASH is available for application code. Included in the kit is the AXDBG-2-GEVK debugger used for debugging software and programming the FLASH. To program the DVK, the designer needs to download the development tools and the API software library (link below in the Technical Documents table). The commercially available IAR 8051 compiler is also required. Documentation for the example application is included in the API software library. The DVK is also a reference design. The designer can copy and paste the reference design to their application board and reuse the DVK Sigfox ready ™ certification (P1). The reference design has also been checked for regulatory compliance, minimizing risk for the customer's product level compliance. The DVK has an SMA connector to allow for both conducted measurements as well as radiated measurements using the included whip antenna. Designers that already have an application microcontroller but need a Sigfox modem can use the AX-SFJK solution and corresponding DVK-SFJK-1-GEVK development kit. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
DVK-SFJK-API-1-GEVK | Active |
|
Sigfox™ API Development Kit for RCZ3 | AX-SFJK-API-1-01-TX30 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | DVK-SFJK-1-GEVK Bill of Materials (ROHS Compliant) | DVK-SFJK-1-GEVK_BOM_ROHS - 64 KB | 0 |
Eval Board: Gerber | DVK-SFJK-1-GEVK Gerber Layout Files (Zip Format) | DVK-SFJK-1-GEVK_GERBER - 65 KB | 0 |
Eval Board: Schematic | DVK-SFJK-1-GEVK Schematic | DVK-SFJK-1-GEVK_SCHEMATIC - 51 KB | 0 |
Software | Sigfox RCZ3 Library for AX-SFJK-API SoC and DVK-SFJK |
AX-SFJK-API Library - 1692 KB
![]() |
1 |
Eval Board: Manual | AX-SFxx-y-GEVK Evaluation Board User's Manual | EVBUM2501/D - 195 KB | 0 |
Application Notes | AX Development Systems - Troubleshooting Guide | AND9621/D - 530 KB | 2 |
Eval Board: Gerber | DVK-SFJK-1-GEVK Stackup | DVK-SFJK-1-GEVK_STACKUP - 0 KB | 0 |
Video | Sigfox™ Solutions for IoT | WVD17337/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.