Sigfox™ AT Development Kit for RCZ3

Overview

The miniature (13mm x 35mm) Sigfox development kit (DVK), DVK-SFJK-1-GEVK, allows designers to quickly develop Sigfox connected applications in the RCZ3 region using the AX-SFJK solution.

The DVK comes with a free two-year Sigfox subscription and is pre-programmed with the Sigfox stack and a comprehensive but easy to use serial protocol based on AT commands.

An external application processor is needed to use this solution. Designers who want to develop a self-contained Sigfox application should use the AX-SFJK-API solution.

The DVK is also a reference design. The designer can copy and paste the reference design to their application board and reuse the DVK Sigfox ready ™ certification (P1). The reference design has also been checked for regulatory compliance, minimizing risk for the customer's product level compliance.

The DVK has an SMA connector to allow for both conducted measurements as well as radiated measurements using the included whip antenna.

The DVK can be operated one of two ways:

1) Connected by ribbon cable to the included AXDBG-2-GEVK virtual COM port which allows a terminal emulator on a PC to communicate and operate the DVK interactively. Power supply current can be measured through a header on the AXDBG-2-GEVK board.

2) Or alternatively the designer can connect power, ground, and a UART to their application processor and use the DVK as a modem for their application. Please note that the UART operates at the voltage supplied to the kit and can be any voltage in the range of 2V to 3.3V.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Sigfox™ AT Development Kit for RCZ3

Evaluation Kit

No

Last Shipments

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

AND9621/D

2

Application Notes

542.72 KB

EN

Application Notes

December 01, 2018

More Details

EVBUM2501/D

0

Eval Board: Manual

199.68 KB

EN

Eval Board: Manual

October 01, 2019

More Details

DVK-SFJK-1-GEVK_STACKUP

0

Eval Board: Gerber

EN

Eval Board: Gerber

July 12, 2017

More Details

DVK-SFJK-1-GEVK_SCHEMATIC

0

Eval Board: Schematic

52.22 KB

EN

Eval Board: Schematic

April 24, 2017

More Details

DVK-SFJK-1-GEVK_GERBER

0

Eval Board: Gerber

66.56 KB

EN

Eval Board: Gerber

April 24, 2017

More Details

DVK-SFJK-1-GEVK_BOM_ROHS

0

Eval Board: BOM

65.54 KB

EN

Eval Board: BOM

April 24, 2017

More Details

Show More