feedback
Rate this webpage
Need
Support?

DVK-AXM0F243-868-1-ANT-GEVB: AXM0F243 868 MHz Evaluation Board

The AXM0F243 RF System on Chip (SoC), combines a high performance ultra-low power ARM Cortex M0+ microcontroller (MCU) with the popular ultra-low power AX5043 narrow band RF transceiver in a single package.

This evaluation board, DVK-AXM0F243-868-1-ANT-GEVB, is the ANT version of the 868 MHz reference design that is included in the complete DVK-AXM0F243-868-1-GEVK development kit. It is sold stand-alone so customers can order additional ANT boards without reordering the entire development kit.

This miniature (13mm x 80mm) evaluation board is a reference design for AXM0F243, optimized for operation in the 868 MHz ISM band. Customers can simply copy and paste this reference design, as-is, to their application board. All necessary design files are available for download below.

This ANT board has a chip antenna and is intended to be used for over the air communication and testing (radiated mode). This board has not been carefully checked for RF and regulatory performance.

This board can also be used for software development on the AXM0F243 MCU. The AXDBG debug adapter is required for FLASH programming and debugging. The AXDBG debugger is included in the complete development kit DVK-AXM0F243-868-1-GEVK, or stand-alone as AXDBG.

A debug link powered version of this reference design is also available stand-alone, DVK-AXM0F243-868-1-SMA-GEVB. The debug link powered version uses an SMA connector at the antenna interface, and is fully optimized for RF and regulatory performance.

For customers that need the entire development kit, please visit the development kit page for DVK-AXM0F243-868-1-GEVK.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
DVK-AXM0F243-868-1-ANT-GEVB Active
Pb-free
AXM0F243 868 MHz Evaluation Board AXM0F243-1-TX40
Technical Documents
Type Document Title Document ID/Size Rev
Application Notes AX Development Systems - Troubleshooting Guide AND9621/D - 530 KB  2 
Eval Board: Manual DVK-AXM0F243-xxx-x-GVK Evaluation Kit User's Manual EVBUM2595/D - 1051 KB  1 
Eval Board: Gerber DVK-AXM0F243-868-1-ANT-GEVB_GERBER.rev0 DVK-AXM0F243-868-1-ANT-GEVB_GERBER - 1111 KB  2 
Eval Board: BOM DVK-AXM0F243-868-1-ANT-GEVB_BOM_ROHS.rev0 DVK-AXM0F243-868-1-ANT-GEVB_BOM_ROHS - 19 KB  1 
Eval Board: Schematic DVK-AXM0F243-868-1-ANT-GEVB_SCHEMATIC.rev0 DVK-AXM0F243-868-1-ANT-GEVB_SCHEMATIC - 292 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.