feedback
Rate this webpage
Need
Support?

CS5171HVBSTGEVB:  HVBS Evaluation Board

The CS5171/2/3/4 products are 280 kHz/560 kHz switching regulators with a high efficiency, 1.5 A integrated switch. These parts operate over a wide input voltage range, from 2.7 V to 30 V. The flexibility of the design of the Boost Regulator allows the chips to operate in most power supply configurations, including boost, flyback, forward, inverting and SEPIC. The ICs utilize current mode architecture, which allows excellent load and line regulation, as well as a practical means for limiting current. Combining high frequency operation with a highly integrated regulator circuit results in an extremely compact power supply solution. The circuit design includes provisions for features such as frequency synchronization, shutdown, and feedback controls for either positive or negative voltage regulation. These parts are pin-to-pin compatible with LT1372 / 1373.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
CS5171HVBSTGEVB Active
Pb-free
HVBS Evaluation Board CS5171GDR8G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM CS5171HVBSTGEVB Bill of Materials ROHS Compliant CS5171HVBSTGEVB_BOM_ROHS.PDF - 94.0 KB  1 
Eval Board: Gerber CS5171HVBSTGEVB Gerber Layout Files (Zip Format) CS5171HVBSTGEVB_GERBER.ZIP - 31.0 KB  1 
Eval Board: Schematic CS5171HVBSTGEVB Schematic CS5171HVBSTGEVB_SCHEMATIC.PDF - 194.0 KB  1 
Eval Board: Test Procedure CS5171HVBSTGEVB Test Procedure CS5171HVBSTGEVB_TEST_PROCEDURE.PDF - 234.0 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.