CCR230PS3AGEVB: Constant Current Regulator Driver Evaluation Board for LED Lighting Solutions, 230 V
![]() The CCR230PS3AGEVB is a linear LED driver reference design featuring ON Semiconductor Constant Current Regulators (CCRs). This evaluation board demonstrates the Three-Stage, Parallel-to-Series topology, outlined in the DN05047 design note. This evaluation board can also be adapted to emulate the Three-Stage, 120V Parallel-to-Series circuit detailed in the DN05051 design note. The driver board uses discrete transistors and diodes to switch LED strings between parallel and series configurations to track the rectified bridge voltage. Resistors may be swapped out to change switching points when using LED string voltages other than those provided with the CCR230PS3GEVK LED Evaluation Kit. The evaluation board contains a female connector for off-board LEDs, which are typically implemented on a metal-clad board. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
CCR230PS3AGEVB | Active |
|
Constant Current Regulator Driver Evaluation Board for LED Lighting Solutions, 230 V | NSIC2020BT3G , NSIC2030BT3G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | CCR230PS3AGEVB Bill of Materials ROHS Compliant | CCR230PS3AGEVB_BOM_ROHS - 43 KB | 0 |
Eval Board: Gerber | CCR230PS3AGEVB Gerber Layout Files (Zip Format) | CCR230PS3AGEVB_GERBER - 77 KB | 0 |
Eval Board: Schematic | CCR230PS3AGEVB Schematic | CCR230PS3AGEVB_SCHEMATIC - 205 KB | 0 |
Eval Board: Test Procedure | CCR230PS3AGEVB Test Procedure | CCR230PS3AGEVB_TEST_PROCEDURE - 606 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.