CAT4237BGEVB: High Voltage CMOS Constant-Current DC-DC Converter Evaluation Board
![]() The CAT4237 is a high voltage CMOS constant-current DC/DC converter that has been designed to drive with high efficiency white or other high brightness LEDs. The high-voltage output stage allows driving up to 8 white LEDs in series. A single external resistor sets the LED current between 5mA and 30mA. LED current can be adjusted using either a pulse width modulated (PWM) signal or a DC voltage. Detailed descriptions and electrical characteristics are in the CAT4237 data sheet. The evaluation board contains a CAT4237 DC-DC boost converter and an array of white LEDs. As configured, the board circuit is set to drive up to 8 white LEDs in series. The user can chose to connect the CAT4237 output to the LEDs string available on board or to an external LEDs string from an application. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
CAT4237BGEVB | Active |
|
High Voltage CMOS Constant-Current DC-DC Converter Evaluation Board | CAT4237TD-GT3 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | CAT4237 High Voltage White LED Driver Evaluation Board User's Manual | EVBUM2017/D - 178.0 KB | 5 |
Eval Board: Gerber | CAT4237BGEVB Gerber Layout Files (Zip Format) | CAT4237BGEVB_GERBER.ZIP - 39.0 KB | 0 |
Eval Board: Schematic | CAT4237BGEVB Schematic | CAT4237BGEVB_SCHEMATIC.PDF - 162.0 KB | 1 |
Eval Board: Test Procedure | CAT4237BGEVB Test Procedure | CAT4237BGEVB_TEST_PROCEDURE.PDF - 84.0 KB | 1 |
Eval Board: BOM | CAT4237BGEVB Bill of Materials ROHS Compliant | CAT4237BGEVB_BOM_ROHS.PDF - 81.0 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.