feedback
Rate this webpage
Need
Support?

CAN-GEVB: CAN (Controller Area Network) Driver Shield Evaluation Board

The CAN Driver Shield Evaluation Board demonstrates the NCV7342 CAN transceiver, an interface between a controller area network (CAN) protocol controller and the physical bus that can be used in both 12 V and 24 V systems and is connected to the IoT through the PCA9655E's 16 bits of General Purpose parallel Input and Output (GPIO) expansion through the I2C-bus and SMBus.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
CAN-GEVB Active
Pb-free
CAN (Controller Area Network) Driver Shield Evaluation Board MBRS360BT3G NCV7342D13R2G
PCA9655EMTTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM CAN-GEVB Bill of Materials (ROHS Compliant) CAN-GEVB_BOM_ROHS - 66 KB  1 
Eval Board: Gerber CAN-GEVB Gerber Layout Files (Zip Format) CAN-GEVB_GERBER - 1412 KB  1 
Eval Board: Schematic CAN-GEVB Schematic CAN-GEVB_SCHEMATIC - 23 KB  1