feedback
Rate this webpage
Need
Support?

AMIS3062XAGEVK:  Automotive Stepper Motor Driver Evaluation Kit AMIS3062x Family

The plug-and-play AMIS3062xAGEVK evaluation kit contains all hardware and software tools you need to connect your PC to either AMIS-30622, AMIS-30623, or NCV70627 microstepping motor drivers. ON Semiconductor offers one evaluation kit that in combination with different daughter boards communicates with a different bus system:
  • AMIS3062xAGEVK plus AM306223R1DBGEVB: turns your PC into an I2C bus master and runs I2C commands from a GUI or a script to control the AMIS-30622 device.
  • AMIS3062xAGEVK plus AM306238R1DBGEVB: turns your PC into a LIN bus master and runs LIN commands from a GUI or a script to control the AMIS-30623 device.


Note: This kit can be used with the following orderable daughterboards:

AM306238R1DBGEVB
NV706271R2DBGEVB
NV706272R1DBGEVB
NV706281R2DBGEVB


System Requirements and Content

Evaluation Kit Content
  • Pamphlet with instructions
  • Motherboard with connectors, test-pins and socket for reference design
  • EcuSim USB to LIN / I2C bus adapter
  • Two phase stepper-motor and connector
  • Universal power supply: input 100 - 240V~47-63Hz 0.7A / output 12V= 2A
  • Storage box

Minimum System Requirements
  • Processor Pentium III 400MHz or higher
  • 64MB RAM
  • 20MB free disk space for installation
  • Microsoft NT, 2000, XP or VISTA operating system
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
AMIS3062XAGEVK Active
Pb-free
Automotive Stepper Motor Driver Evaluation Kit AMIS3062x Family AMIS30623C6238G AMIS30623C6238RG
NCV70627DQ001G NCV70628MW001R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM AMIS3062XAGEVK Bill of Materials ROHS Compliant AMIS3062XAGEVK_BOM_ROHS.PDF - 95.0 KB  0 
Eval Board: Gerber AMIS3062XAGEVK Gerber Layout Files (Zip Format) AMIS3062XAGEVK_GERBER.ZIP - 1002.0 KB  3 
Eval Board: Schematic AMIS3062XAGEVK Schematic AMIS3062XAGEVK_SCHEMATIC.PDF - 232.0 KB  0 
Eval Board: Test Procedure AMIS3062XAGEVK Test Procedure AMIS3062XAGEVK_TEST_PROCEDURE.PDF - 1956.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.