feedback
Rate this webpage
Need
Support?

AM306238R1DBGEVB:  Daughterboard LIN Stepper Driver with Stall Detection (SOIC) Evaulation Board

The AM306238R1DBGEVBis a form factor Reference Design providing a complete solution driving bipolar stepper motors. In conjunction with the AMIS3062xAGEVK evaluation kit it forms a LIN based solution turning high level commands from a LIN master in well defined motions. The design can be programmed to detect and act on mechanical blocking of the rotor. It also incorporates the lowest bill of materials, small board size and perfect matched thermal resistance allowing to drive 800 mA at elevated ambient temperature.

Note: This board must be used with the AMIS3062XAGEVK Automotive Stepper Motor Driver Kit.
Features and Applications

Features

  • Low bill of materials
  • Small form factor (25mm x 24mm)
  • Plug and Play in combination with AMIS3062xAGEVK
  • LIN interface
  • Microstepping (1/2, 1/4, 1/8, 1/16)
  • Sensorless stall detection
  • Peak current of 800mA
  • 8V-29V supply voltage
  • Automotive compliant
  • Full diagnostics and status information
  • Position controller
  • Configurable speeds, acceleration and deceleration
  • Programmable hold and run current

Applications

  • Flap control in HVAC systems
  • Headlamp Positioning systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
AM306238R1DBGEVB Active
Pb-free
Daughterboard LIN Stepper Driver with Stall Detection (SOIC) Evaulation Board AMIS30623C6238G AMIS30623C6238RG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM AM306238R1DBGEVB Bill of Materials ROHS Compliant AM306238R1DBGEVB_BOM_ROHS.PDF - 120.0 KB  0 
Eval Board: Gerber AM306238R1DBGEVB Gerber Layout File (Zip Format) AM306238R1DBGEVB_GERBER.ZIP - 79.0 KB  2 
Eval Board: Schematic AM306238R1DBGEVB Schematic AM306238R1DBGEVB_SCHEMATIC.PDF - 214.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.