ADT7462EBZEVB: Flexible Systems Monitor IC Evaluation Board
![]() The ADT7462 is a flexible systems monitor IC, suitable for use in a wide variety of applications. It can monitor temperature in up to three remote locations, as well as its ambient temperature. There are up to four PWM outputs. These can be used to control the speed of a cooling fan by varying the % duty cycle of the PWM drive signal applied to the fan. The ADT7462 supports high frequency PWM for 4-wire fans and low frequency PWM for 2-wire and 3-wire fans. Up to eight TACH inputs can be used to measure the speed of 3-wire and 4-wire fans. There are up to 13 voltage monitoring inputs, ranging from 12 V to 0.9 V. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action |
---|---|---|---|---|---|
ADT7462EBZEVB | Active |
|
Flexible Systems Monitor IC Evaluation Board | ADT7462ACPZ-REEL |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | ADT7462EBZEVB Bill of Materials ROHS Compliant | ADT7462EBZEVB_BOM_ROHS.PDF - 81.0 KB | 0 |
Eval Board: Gerber | ADT7462EBZEVB Gerber Layout Files (Zip Format) | ADT7462EBZEVB_GERBER.ZIP - 436.0 KB | 0 |
Eval Board: Schematic | ADT7462EBZEVB Schematic | ADT7462EBZEVB_SCHEMATIC.PDF - 773.0 KB | 0 |
Eval Board: Gerber | ADT7462EBZEVB Test Procedure | ADT7462EBZEVB_TEST_PROCEDURE.PDF - 372.0 KB | 0 |
Software | ADT7462EBZEVB Software | ADT7462EBZEVB_SOFTWARE.ZIP - 5800.0 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.