ADD5051-868-2-GEVK: AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit
![]() AX5051 is supported by the DVK-2 kit. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development with AXSEM RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development. The DVK-2 is based on the AX8052F100 MCU and AXSEM offers both the AXGen2-RadioLab for AX5051 GUI as well as the advanced graphic integrated development environment AX8052-IDE together with the open source and freely usable SDCC compiler to go with it. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
ADD5051-868-2-GEVK | Active |
|
AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit | AX5051-1-TW30 , AX8052F100-3-TW30 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Application Notes | AX Development Systems - Troubleshooting Guide | AND9621/D - 530 KB | 2 |
Eval Board: Gerber | ADD5051-868-2-GEVK Gerber Files (ZIP Format) | ADD5051-868-2-GEVK Gerber Files - 92 KB | 0 |
Eval Board: Schematic | ADD5051-868-2-GEVK Schematic | ADD5051-868-2-GEVK schematic - 42 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.