feedback
Rate this webpage
Need
Support?

ADD5045-915-1-GEVK: AX5045 915 MHz Add-on modules for DVK-2 Evaluation Kit

Development kit comes with productivity-enhancing complete development tool suite

AX5045 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development. The DVK-2 is based on the AX8052F100 MCU and offers both the AX-RadioLab GUI as well as the advanced graphic integrated development environment AX8052-IDE together with the freely usable SDCC C-compiler to go with it. (Note: while this add-on is compatible with all existing DVK-2c+AXDBG, please use a DVK-2c V1.10 (or higher) and AXDBG-2 V2.6 (or higher) for optimal performance at max output power).
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
ADD5045-915-1-GEVK Active
Pb-free
AX5045 915 MHz Add-on modules for DVK-2 Evaluation Kit
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber ADD5045-915-1-GEVK Gerber Layout Files (Zip Format) ADD5045-915-1-GEVK_GERBER - 208 KB  0 
Eval Board: BOM ADD5045-915-1-GEVK Bill of Materials (ROHS Compliant) ADD5045-915-1-GEVK_BOM_ROHS - 347 KB  0 
Eval Board: Schematic ADD5045-915-1-GEVK Schematic ADD5045-915-1-GEVK_SCHEMATIC - 281 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.