ADD5043-868-2-GEVK: AX5043 868 MHz Add-on kit for DVK-2 Evaluation Kit
![]() AX5043 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development. The DVK-2 is based on the AX8052F100 MCU and offers both the AX-RadioLab GUI as well as the advanced graphic integrated development environment AX8052-IDE together with the freely usable SDCC C-compiler to go with it. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
ADD5043-868-2-GEVK | Active |
|
AX5043 868 MHz Add-on kit for DVK-2 Evaluation Kit | AX5043-1-TW30 , AX8052F100-3-TW30 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Application Notes | AX Development Systems - Troubleshooting Guide | AND9621/D - 530 KB | 2 |
Eval Board: Schematic | ADD5043-868-2-GEVK Schematic | ADD5043-868-2-GEVK _SCHEMATIC - 53 KB | 0 |
Eval Board: Gerber | ADD5043-868-2-GEVK Gerber Files (ZIP Format) | ADD5043-868-2-GEVK Gerber Files - 235 KB | 0 |
Application Notes | DVK-2 Quick Start Guide | AND9698/D - 633 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.