feedback
Rate this webpage
Need
Support?

ADD5043-433-2-GEVK: AX5043 433 MHz Add-on kit for DVK-2 Evaluation Kit

Development kit comes with productivity-enhancing complete development tool suite
AX5043 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development. The DVK-2 is based on the AX8052F100 MCU and offers both the AX-RadioLab GUI as well as the advanced graphic integrated development environment AX8052-IDE together with the freely usable SDCC C-compiler to go with it.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
ADD5043-433-2-GEVK Active
Pb-free
AX5043 433 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber ADD5043-433-2-GEVK Gerber Files (ZIP format) ADD5043-433-2-GEVK Gerber Files - 135 KB  0 
Eval Board: Schematic ADD5043-433-2-GEVK Schematic ADD5043-433-2-GEVK schematic - 50 KB  0 
Application Notes DVK-2 Quick Start Guide AND9698/D - 2036 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.