feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 22 of 22    [  1 ]  
Document Title
Document ID/Size
Revision
3 LEAD D2PAK 936-03 (50kB) E
5 LEAD D2PAK 936A-02 (50kB) O
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
DFN10, 3x3, 0.5P 485C (49kB) E
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
PDIP (8 Minus Pin 6), Gull Wing 626AA (61kB) A
PDIP-16 648-08 (50kB) V
PDIP-7 (PDIP-8 LESS PIN 6) 626A-01 (50kB) C
PDIP-7 (PDIP-8 LESS PIN 7) 626B (50kB) D
SO-16 WB 751G-03 (47kB) D
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-23, 6 Lead, 1.6x2.9 527AJ (50kB) B
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TSOP-5 483 (48kB) N
TSOP-6 318G-02 (51kB) V
WDFNW8 2x2, 0.5P 511CL (142kB) B
WLCSP20, 1.62x2.02 568AG (45kB) D
XDFN4 1.0x1.0, 0.65P 711AJ (43kB) A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.