feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Post Regulation (Show All)

Page size: 
1 - 30 of 30    [  1 ]  
Document Title
Document ID/Size
Revision
5X6MM, .5MM PITCH 505 (41kB) D
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
8 PIN DFN, 4x4 488AF (44kB) C
CPH3 318BA (33kB) O
ChipFET 1206A-03 (53kB) K
DFN 3x3x0.9mm, 0.95p 506AH (46kB) O
DFN10, 3x3, 0.5P 485C (49kB) E
DFN6 2x2, 0.65P 506DQ (44kB) O
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
Micro8 Surface Mount 846A-02 (56kB) K
SC-88A (SC-70-5 / SOT-353) 419A-02 (58.5kB) L
SOIC-8 751CR (37kB) O
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-223 4 LEAD 318H-01 (57kB) B
SOT-23 (TO-236) 318-08 (45kB) AS
SOT-23, 5 Lead, 1.6x2.9 527AH (60kB) A
SOT-28FL / ECH8 318BF (37kB) O
SOT-563 / SCH6 463AB (35kB) O
SOT-563, 6 LEAD 463A-01 (54kB) H
SOT-723 3 LEAD 631AA (41kB) D
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TSOP-5 483 (48kB) N
WDFN3 2x2x0.75 mm, 1.3 mm Pitch 506AU (41kB) A
WDFN8 3.3x3.3, 0.65P 511AB (45kB) D
WLCSP15, 2.15x1.55 567HY (43kB) B
WLCSP20, 1.62x2.02 568AG (45kB) D
WLCSP4 0.65x0.65x0.298 567QC (93kB) O
XDFN8 1.6x1.2, 0.4P 711AS (45kB) D
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.