feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 17 of 17    [  1 ]  
Document Title
Document ID/Size
Revision
3 LEAD D2PAK 936-03 (50kB) E
5 LEAD D2PAK 936A-02 (50kB) O
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
8 LEAD PDIP 626-05 (51kB) P
DFN6, 3.0x3.3x0.9mm, 0.95mm Pitch 506AX (55kB) A
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
DPAK 5 Center Lead Crop 175AA (47kB) B
Micro8 Surface Mount 846A-02 (56kB) K
QFN40 6x6, 0.5P 485CM (47kB) O
SOIC 7 CASE OUTLINE 751U (48kB) E
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TSOP-5 483 (48kB) N
TSOP-6 318G-02 (51kB) V
XDFN8 1.6x1.2, 0.4P 711AS (45kB) D
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.