feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  FPGA/ASIC Power (Show All)

Page size: 
1 - 25 of 25    [  1 ]  
Document Title
Document ID/Size
Revision
16 LEAD PDIP 648C-04 (43kB) E
3 LEAD D2PAK 936-03 (50kB) E
5 LEAD D2PAK 936A-02 (50kB) O
5X6MM, .5MM PITCH 505 (41kB) D
6 Pin DFN, 2 x 2.2, 0.65 Pitch 506BA (43kB) A
C/O FOR MICRO 10 PKG 846B (30.6kB) D
DFN10, 3x3, 0.5P 485C (49kB) E
DPAK (SINGLE GAUGE) TO-252 369C (81kB) F
Micro8 Surface Mount 846A-02 (56kB) K
SO-16 WB 751G-03 (47kB) D
SOIC-8 Narrow Body 751-07 (53kB) AK
SOT-223 (TO-261) 4 LEAD 0.0318 (59.6kB) R
SOT-223 4 LEAD 318H-01 (57kB) B
SOT-23, 5 Lead, 1.6x2.9 527AH (60kB) A
SOT-563, 6 LEAD 463A (54kB) H
TO-220 5 LEAD 314D-04 (45kB) H
TO-220 5 LEAD (THA5) 314A-03 (42kB) E
TO-220 5 LEAD OFFSET 314B-05 (45kB) L
TO-220, SINGLE GAUGE, 3-LEAD 221AB (44kB) A
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TSOP-5 483 (48kB) N
WLCSP4 0.64x0.64 567KA (46kB) B
WLCSP4 0.64x0.64 567JZ (40kB) A
WLCSP4, 0.64x0.64x0.33 567VS (41kB) O
XDFN4 1.0x1.0, 0.65P 711AJ (43kB) A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.