feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Aux Power (Show All)

Page size: 
1 - 13 of 13    [  1 ]  
Document Title
Document ID/Size
Revision
18 to 160Vin DC-DC Converter DN05109/D (1074kB) 0
9-36Vin DC-DC Converter DN05108/D (978kB) 0
90W TYPE-C PD3.0 / QC4.0 Power Adapter Solution DN05115/D (1644kB) 0
AS0260 Image Sensor Reference Design w/ Power & Clocking (LDO Regulator) DN05111/D (5465kB) 1
NCP1060, 12 Vout, 2W Off-line Buck Regulator DN05080/D (443kB) 1
NCP1342 60-W High-Efficiency QR Flyback Adapter with USB-PD / Type-C Output DN05126/D (960kB) 0
NCP1361: Universal AC Input, 5 V, 3 A Output, 15 Watt Charger DN05078/D (1189kB) 0
USB-C, PD3.0/QC3.0, 30 W Power Adapter Solution DN05105/D (1750kB) 0
USB-C, PD3.0/QC3.0, 45 W Power Adapter Solution DN05104/D (2023kB) 0
Universal AC Input, 0.45 Watt Non-isolated Power Supply DN05134/D (1224kB) 0
Universal AC Input, 4 Watt Non-Isolated Power Supply   DN05129/D (862kB) 1
Universal AC Input, 5.3 V 2 A Output, 10.6 W Charger Using NCP1365 DN05074 (1253kB) 2
Universal AC Input, 5.3 V, 2 A Output, 10.6 W Charger Using NCP1360 DN05073 (1373kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.