feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation/Current Source (Show All)

Page size: 
1 - 20 of 20    [  1 ]  
Document Title
Document ID/Size
Revision
AS0260 Image Sensor Reference Design w/ Power & Clocking (LDO Regulator) DN05111/D (5465kB) 1
CAT4201: Three LED 300 mA MR16 Driver DN06067/D (242kB) 1
HBL5006: LED Failure Detector and Backup LED Circuit for Critical Lighting Applications DN05066/D (212kB) 0
Low Cost Universal Input AC LED Circuit DN05087/D (554kB) 0
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (105.0kB) 2
NCP3063: 24 V to 12 V Buck (w/ Duty Cycle Control) DN06016/D (133.0kB) 1
NCP3063: 9 V to 36 Vin dc, Constant Current LED Driver DN06001/D (117.0kB) 1
NCP3063: Cigarette Lighter Adapter (CLA) DN06042/D (463.0kB) 0
NCP3063: USB to 6 V 0.3 A USB Charger DN06043/D (124.0kB) 0
NCP3065: 12Vac or 12Vdc MR-16 Sharp ZENIGATA LED Module DN06048/D (237.0kB) 7
NCP3065: SEPIC LED Driver for MR16 DN06033/D (348.0kB) 0
NCV3065: Automotive Dome Lamp DN05069/D (56kB) 1
NCV7608, NCV7680: Automotive LED Driver with On/Off and Dimming Control DN05020/D (135.0kB) 1
NSI45090JD: ENERGY STAR® Compliant LED Driver Retrofit in T5 Tube Using 160 mA Constant Current Regulator DN05013/D (397.0kB) 0
NSI50350AD, LM2903: 1-10 V PWM Dimming for CCR Lighting Circuits DN05045/D (378.0kB) 0
NSIC2020JB, NSIC2030JB: 230 Vac, Low-Cost, Dimmable, Three-Stage, Linear LED Lamp Circuit DN05047/D (510kB) 3
NSIC2030B: 120 Vac, Low-Cost, Dimmable, Linear, Parallel-to-Series LED Driving Circuit DN05046/D (177kB) 5
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, 3-Stage Parallel-to-Series LED Lighting Circuit DN05051/D (280kB) 2
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, Low-Cost, Parallel-to-Series with Switch-In CCR LED Lighting Circuit DN05052/D (337kB) 3
NSIC20x0JB: Direct-AC, Linear LED Driver Topology: CCR Straight Circuit (120 VAC & 230 VAC) DN05079/D (724kB) 0
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.