feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 11 of 11    [  1 ]  
Document Title
Document ID/Size
Revision
NCP1236: 65 W Off-Line Adapter DN06074/D (3250.0kB) 0
NCP1251: 12 V, 30 W, Off-line Mini-Forward Converter DN05029/D (74.0kB) 0
NCP1251: 20 W Flyback with Primary Side Regulation (PSR) DN05033/D (79.0kB) 0
NCP1251: 20 W Output Offline Power Supply DN05012/D (101.0kB) 3
NCP1251: 20 W Output Offline Power Supply Using Synchronous Output Rectification DN05028/D (105.0kB) 0
NCP1251: A 24 Vin, 40 Watt, Low Cost, DC-to-DC Converter DN05032/D (57.0kB) 0
NCP1251: Low Power, Ultra-Wide AC Input Range, Electric Meter Power Supply DN05017/D (734kB) 2
NCP1251: Ultra Wide Input Triple Output 15 W (E-Meter) DN05039/D (392.0kB) 0
NCP3170, NCP3020: Positive Input to Negative Output Conversion Buck-Boost (+12 Vin to -5 Vout) DN05004/D (48.0kB) 0
NCP3170: High Efficiency 3A Regulator DN05011/D (524.0kB) 0
NCP3170A: 3 A Regulator With Improved Transient Response Type-III Compensation DN05009/D (557.0kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.