feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 9 of 9    [  1 ]  
Document Title
Document ID/Size
Revision
18 to 160Vin DC-DC Converter DN05109/D (1074kB) 0
9-36Vin DC-DC Converter DN05108/D (978kB) 0
A 5-V/10-A Active Clamp Forward Converter with NCP1566 DN05128 (1197kB) 0
A PoE 12-V/6-A Converter with NCP1566 DN05124 (1325kB) 1
NCP1060, 12 Vout, 2W Off-line Buck Regulator DN05080/D (443kB) 1
NCP1076/7: Universal Input, 5 V or 12 V Output, up to 24 W Power Supply DN05049/D (323.0kB) 0
NCP1219: Universal AC Input, Non-isolated, 6 W Electric Meter Buck Power Supply DN05014/D (130kB) 2
Universal AC Input, 4 Watt Non-Isolated Power Supply DN05129/D (1557kB) 0
Utilizing GaN HEMTs in an All-in-One Workstation Power Supply DN05067/D (534kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.