|
|
|
3 LED Low Voltage Parallel-to-Series Lighting Circuit
|
DN05091/D (779kB) |
2 |
CAT4201: Three LED 300 mA MR16 Driver
|
DN06067/D (242kB) |
1 |
CS51411, NCV51411: 12 V or 24 Vin DC, Constant Current LED Driver
|
DN06018/D (76kB) |
1 |
CS5171: SEPIC LED Driver
|
DN06004/D (178.0kB) |
0 |
Dimmable 120 Vac, 6.5 W Input Parallel-to-Series Lighting Circuit
|
DN05084/D (513kB) |
1 |
Dimmable 120 Vac, 9.5 W Input Parallel-to-Series Lighting Circuit
|
DN05088/D (456kB) |
1 |
HBL5006: LED Failure Detector and Backup LED Circuit for Critical Lighting Applications
|
DN05066/D (212kB) |
0 |
Low Cost Universal Input AC LED Circuit
|
DN05087/D (554kB) |
0 |
NCL30000: 100-277 Vac 25 W High Power Factor Flyback LED Driver
|
DN05031/D (461.0kB) |
0 |
NCL30000: 12 V/18 W Hi-Power Factor Constant Voltage LED Driver
|
DN05050/D (389kB) |
1 |
NCL30000: Enchancing the Dimming Curve for Leading and Trailing Edge Dimmers
|
DN05010/D (100.0kB) |
1 |
NCL30000: Implementing Synchronous Rectification
|
DN05035/D (182.0kB) |
0 |
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver
|
DN06068/D (201.0kB) |
0 |
NCL30001: 100 V, 450 mA Off-Line LED Driver with High PF
|
DN05016/D (54.0kB) |
0 |
NCL30001: 125 W High Power Factor Single Stage LED Driver
|
DN05072/D (492kB) |
0 |
NCL30001: Input Overvoltage Protection Circuit
|
DN05060/D (539kB) |
0 |
NCL30002: 200-265 Vac Low Ripple Buck LED Driver
|
DN05042/D (216.0kB) |
1 |
NCL30002: 85-115 Vac High Efficiency Compact 3.6 W Buck LED Driver
|
DN05041/D (309.0kB) |
2 |
NCL30051: 30 V, 2 A High Efficiency CVCC LED Driver
|
DN05015/D (126.0kB) |
2 |
NCL30051: Enhanced Output Short Circuit Protection
|
DN05040/D (643kB) |
1 |
NCL30051: Enhanced PWM LED Dimming
|
DN05034/D (105kB) |
1 |
NCL30081/3: Step Dimming Guidelines for LED Drivers
|
DN05065/D (82kB) |
0 |
NCL30088: Buck-Boost Converter for 15 W LEDs with improved HV Startup and Low Output Ripple
|
DN05075/D (653kB) |
1 |
NCP/NCV1034: High Voltage Driver for HB-LED
|
DN06047/D (1522.0kB) |
0 |
NCP1013: Universal Input, 5 W, LED Ballast
|
DN06027/D (192.0kB) |
1 |
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC
|
DN06065/D (105.0kB) |
2 |
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications
|
DN06064/D (56.0kB) |
1 |
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies
|
DN06051/D (75.0kB) |
0 |
NCP1075, NCP4328: Compact 90-135 Vac HiPF Boost LED Driver
|
DN05055/D (319kB) |
1 |
NCP1075, NCP4328A: Compact 200-265 Vac HiPF Boost LED Driver
|
DN05062/D (277kB) |
0 |
NCP1294: High Voltage LED Driver (24 V input to 110 V output @ 100 mA)
|
DN06062/D (459.0kB) |
0 |
NCP1351: Universal Input, 20 W, LED Ballast
|
DN06040/D (389.0kB) |
2 |
NCP3020A: Buck-Boost Converter for 3 A LEDs
|
DN05002/D (1478.0kB) |
0 |
NCP3063: 9 V to 36 Vin dc, Constant Current LED Driver
|
DN06001/D (117.0kB) |
1 |
NCP3065: 12Vac or 12Vdc MR-16 Sharp ZENIGATA LED Module
|
DN06048/D (237.0kB) |
7 |
NCP3065: SEPIC LED Driver for MR16
|
DN06033/D (348.0kB) |
0 |
NCV7608, NCV7680: Automotive LED Driver with On/Off and Dimming Control
|
DN05020/D (135.0kB) |
1 |
NSI45090JD: ENERGY STAR® Compliant LED Driver Retrofit in T5 Tube Using 160 mA Constant Current Regulator
|
DN05013/D (397.0kB) |
0 |
NSI50350AD, LM2903: 1-10 V PWM Dimming for CCR Lighting Circuits
|
DN05045/D (378.0kB) |
0 |
NSIC2020JB, NSIC2030JB: 230 Vac, Low-Cost, Dimmable, Three-Stage, Linear LED Lamp Circuit
|
DN05047/D (510kB) |
3 |
NSIC2030B: 120 Vac, Low-Cost, Dimmable, Linear, Parallel-to-Series LED Driving Circuit
|
DN05046/D (177kB) |
5 |
NSIC2050, NSI5010: High Efficiency - Low Cost LED Dimming
|
DN05021/D (100.0kB) |
1 |
NSIC2050B, NSI50010Y: Low-Cost LED Dimming with Output Capacitor
|
DN05022/D (61kB) |
2 |
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, 3-Stage Parallel-to-Series LED Lighting Circuit
|
DN05051/D (280kB) |
2 |
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, Low-Cost, Parallel-to-Series with Switch-In CCR LED Lighting Circuit
|
DN05052/D (337kB) |
3 |
NSIC20x0JB: Direct-AC, Linear LED Driver Topology: CCR Straight Circuit (120 VAC & 230 VAC)
|
DN05079/D (724kB) |
0 |