feedback
Rate this webpage
Need
Support?

Data Sheets

Previously Viewed Products
Clear List

Data Sheets for  Power Adapter (Show All)

Page size: 
1 - 15 of 15    [  1 ]  
Document Title
Document ID/Size
Revision
Controlled Load Switch with Auto-Discharge Path, 3 A NCP336/D (391.0kB) 2
Controller, Free Running Quasi-Resonant Current Mode PWM NCP1338/D (312kB) 2
Current Mode Resonant Controller with Integrated high-Voltage Drivers, High Performance   NCP13992/D (590kB) 9
Current Mode Resonant Controller, with Integrated High-Voltage Drivers, High Performance NCP1399/D (610kB) 17
Low Power Offline Constant Current & Constant Voltage Primary Side PWM Current-Mode Controller with/without High Voltage Startup Current Source NCP1360/D (454kB) 7
Low Power Offline Constant PWM Current-Mode Controler with/without High Voltage Startup Current Source NCP1361/D (440kB) 3
MOSFET — Power, Single P-Channel, SOT-23, 2.4 x 2.9 x 1.0 mm -20 V, -5.5 A NTR3A30PZ/D (124kB) 2
MOSFET — Power, Single, N-Channel, μCool, UDFN6, 1.6x1.6x0.55 mm 30 V, 13 m, 8.2 A NTLUS020N03C/D (133kB) 2
MOSFET — Power, Single, P-Channel, UDFN, 1.6x1.6x0.5 mm -12 V, -7.0 A NTLUS3C18PZ/D (145kB) 2
MOSFET — Power, Single, P-Channel, UDFN, 2.0x2.0x0.55 mm -20 V, -8.2 A NTLUS3A18PZ/D (160kB) 4
N-Channel JFET 30 V, 1.2 to 3.0 mA, 5.0 mS, SOT-883   TF412S/D (204kB) 2
N-Channel SuperFET II MOSFET FCPF600N60ZL1/D (1257kB) 2
Secondary Side Synchronous Rectifier Controller for Flyback Converters FAN6250M6X/D (82kB) 0
Small Signal MOSFET NTLUD3C20CZ/D (72kB) P2
USB Positive Overvoltage Protection Controller with Internal PMOS FET and Overcurrent Protection NCP361/D (342kB) 5
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.