feedback
Rate this webpage
Need
Support?

Application Notes

Previously Viewed Products
Clear List

Application Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 30 of 30    [  1 ]  
Document Title
Document ID/Size
Revision
A 12V/40W Demonstrator with NCP1250 AND8486/D (128.0kB) 0
A 60 W AC-DC Demonstrator with NCP1256 AND9206/D (367kB) 2
A 60 W ac-dc Demonstrator with NCP1250 AND8468/D (490.0kB) 2
A 65 W Adaptor with NCP1239 Fixed Frequency Controller AND9296/D (1827kB) 1
A Combined Single-Pulse and Repetitive UIS Rating System AN-7515 A
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs AND8112/D (205.0kB) 1
Adjusting the Over Temperature Protection Trip Point in NCP1250-Based Adapters AND9057/D (110.0kB) 0
Analysis of MOSFET Failure Modes in LLC Resonant Converter AN-9067 A
Compensating the Negative Voltage Spike on the NCP1250 OPP Pin AND9066/D (179.0kB) 1
Designing a Quasi-Resonant Adapter Driven by the NCP1380 AND8431/D (352.0kB) 1
Determining the Free-Running Frequency for QR Systems AND8089/D (66.0kB) 0
Driving and Layout Design for Fast Switching Super-Junction MOSFETs AN-9005 A
Loop Control Design of an ac-dc Adapter Using the NCP1250 AND8453/D (357.0kB) 0
MOSFET Basics AN-9010 A
Maximum Power Enhancement Techniques for SuperSOT™-6 Power MOSFETs AN-1026 A
New Generation Super-Junction MOSFETs, SuperFET® II and SuperFET® II Easy Drive MOSFETs for High Efficiency and Lower Switching Noise AN-5232 A
New PowerTrench® MOSFET with Shielded Gate Technology Increases System Efficiency and Power Density in Synchronous Rectification Applications AN-6099 A
Offline Buck Converter with Tapped Inductor Improves Performance AND8318/D (100.0kB) 1
PCB Land Pattern Design and Surface Mount Guidelines for MicroFET™ Packages AN-7525 A
Power MOSFET Avalanche Guideline AN-9034 A
Practical Considerations of Trench MOSFET Stability when Operating in Linear Mode AN-4161 A
Shielded Gate PowerTrench® MOSFET Datasheet Explanation AN-4163 A
Stability Analysis in Multiple Loop Systems AND8327/D (213.0kB) 0
Standby Power Performance of NCP1256 AND9208/D (428kB) 0
The NCP1250, a Versatile Tiny Controller for Offline Converters AND8469/D (271kB) 3
The NCP1256, a Tiny Controller for Offline Converters AND9207/D (829kB) 0
Tips and Tricks for NCP1250 AND8488/D (242.0kB) 0
Tips and Tricks to Build Efficient Circuits with NCP1200 AND8069/D (139.0kB) 1
Upgrading NCP1236-Based Converters with NCP1239 AND9240/D (1698kB) 0
Using Fairchild Semiconductor Dual Cool™ MOSFETs AN-9056 A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.