feedback
Rate this webpage
Need
Support?

Application Notes

Previously Viewed Products
Clear List

Application Notes for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 25 of 25    [  1 ]  
Document Title
Document ID/Size
Revision
48 W, 24 V/7.5 V Universal Input AC-DC Printer Adapter Using the NCP1219 AND8393/D (4197.0kB) 2
A Combined Single-Pulse and Repetitive UIS Rating System AN-7515 A
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs AND8112/D (205.0kB) 1
A Simple DC SPICE Model for the LLC Converter AND8255/D (474.0kB) 2
Analysis of MOSFET Failure Modes in LLC Resonant Converter AN-9067 A
Design Approach to Light-Load Effective Power Supply Utilizing the NCP1244/46 PWM Controllers AND9170/D (1697kB) 0
Designing a Quasi-Resonant Adapter Driven by the NCP1380 AND8431/D (352.0kB) 1
Determining the Free-Running Frequency for QR Systems AND8089/D (66.0kB) 0
Driving and Layout Design for Fast Switching Super-Junction MOSFETs AN-9005 A
High Current LED - Capacitive Drop Drive Application Note AND8146/D (123.0kB) 0
Implementing an LCD TV Power Supply with NCP1396A, NCP1605 & NCP1027 AND8293/D (1224.0kB) 1
LED Constant Current Source Scheme AND8109/D (30.0kB) 0
MOSFET Basics AN-9010 A
Maximum Power Enhancement Techniques for SuperSOT™-6 Power MOSFETs AN-1026 A
New Generation Super-Junction MOSFETs, SuperFET® II and SuperFET® II Easy Drive MOSFETs for High Efficiency and Lower Switching Noise AN-5232 A
New PowerTrench® MOSFET with Shielded Gate Technology Increases System Efficiency and Power Density in Synchronous Rectification Applications AN-6099 A
Offline Buck Converter with Tapped Inductor Improves Performance AND8318/D (100.0kB) 1
PCB Land Pattern Design and Surface Mount Guidelines for MicroFET™ Packages AN-7525 A
Power MOSFET Avalanche Guideline AN-9034 A
Practical Considerations of Trench MOSFET Stability when Operating in Linear Mode AN-4161 A
Shielded Gate PowerTrench® MOSFET Datasheet Explanation AN-4163 A
Stability Analysis in Multiple Loop Systems AND8327/D (213.0kB) 0
Tips and Tricks to Build Efficient Circuits with NCP1200 AND8069/D (139.0kB) 1
Understanding the LLC Structure in Resonant Applications AND8311/D (416.0kB) 0
Using Fairchild Semiconductor Dual Cool™ MOSFETs AN-9056 A
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.