Solutions

Portable medical device use is rapidly expanding as advancements in wireless technologies have increased patients’ mobility at hospital or at home. Devices are used in ever-increasing applications such as cardiac, respiratory, and fitness & wellness. Low-cost sensor technologies, low power consumption, repeatability, and reliability are critical elements for portable medical devices that patients can use in the comfort of their homes. onsemi’s solutions enable the benefits of small size and portability for design engineers and patients without sacrificing functionality through two key areas: Bluetooth Low Energy and miniaturization. Our Bluetooth 5 certified technology offers the industry’s lowest power consumption and advanced wireless features without compromising system size and battery life. onsemi is a pioneer in the development of miniaturized System-in-Package (SiP) solutions for the medical microelectronics industry through its in-house Advanced Packaging Technology and FDA Compliant Manufacturing.

Interactive Block Diagram

2 Add a part
Select checkbox next to product and then Add to Worksheet button.
3 Download the worksheet
Worksheet Preview:
Application Block Product Taxonomy Part

Evaluation/Development Kits

Strata Developer Studio

The Strata Developer Studio is a cloud-connected development platform that provides a seamless, personalized and secure environment for engineers to evaluate and design with onsemi technologies.