Sensor technology lies at the core of every IoT network and is the first point of contact connecting the real world to the digital sphere. From wearable devices detecting a runner’s heartrate to environmental sensors measuring the moisture levels of a field of crops, the possibilities for sensor technologies are endless. Since nearly all of these connected devices are powered by small batteries, optimizing power consumption is a key part of ensuring reliable operation and maximizing the amount of time between charges.

Featured Resources

From Battery Free Sensors to Vision: Making IoT Real - Embedded World 2019

White Paper

Range finding using Direct Time of Flight (dToF) LiDAR delivers on a critical need for a number of industrial applications requiring millimetre range accuracy including robotics, mapping and autonomous navigation.

RSL10 Solar Cell Multi-Sensor Platform

Solar-powered solution featuring environmental sensor, a 3-axis accelerometer and the RSL10 SIP.

RSL10 Sensor Development Kit

Ready-to-use, compact platform over ten sensors and the RSL10 SIP.

Products Description
RSL10-SENSE-GEVK RSL10 Sensor Development Kit
RSL10-SENSE-DB-GEVK RSL10 Sensor Development Kit with Debugger

Strata Enabled Multi-Sensors Board

Applications

engineer with tablet
Security and Surveillance
Gaming and PC
Consumer Electronics
moisutre sensor
Smart Building and Cities
Machine Vision
girl with diabetes
Wearables and Medical
smart home phone control
Home Automation