Solutions

Wi-Fi is the pre-eminent wireless LAN networking technology based on the IEEE 802.11 standard that allows devices to connect to the internet. Wi-Fi uses the unlicensed 2.4GHz, 5GHz, and newly ratified 6GHz bands and is optimal for high speed, medium range applications. onsemi offers a broad portfolio of Wi-Fi solutions, including the QCS-AX and QCS-AX2 chipsets that support latest Wi-Fi 6 and 6E standards. Featuring a flexible architecture, fully offloaded 10 Gbps speeds and AdaptivMIMO technology, our solutions enable the highest level of performance in the industry and are ideal for applications in residential, enterprise, industrial, and fixed wireless access where speed, coverage, and low latency are critical.

Technical Documents

Wi−Fi Sensing: Revolutionizing Motion Sensing with Wi−Fi technology

New Regulations for Unlicensed Operation in the 6 GHz Band Explained

8x8 Home Gateway Benefits

Precoding for 8−Antenna MIMO Systems

A Paradigm Shift in Benchmarking Wi−Fi Performance

Optimizing Efficiency and Throughput in 11ax

Videos