Solutions

Our leading silicon carbide (SiC) technology and continuous innovation in packaging solutions help simplify the design process of EV chargers. With a comprehensive portfolio of discrete power and analog solutions, protections, sensing, and connectivity, onsemi offers high-quality components to tailor the system to your needs. Our system expertise has been fostered over the last 20 years while bringing together all these technologies to deliver well-rounded solutions.

Interactive Block Diagram

2 Add a part
Select checkbox next to product and then Add to Worksheet button.
3 Download the worksheet
Worksheet Preview:
Application Block Product Taxonomy Part

Evaluation/Development Kits

SECO-HVDCDC1362-15W-GEVB

15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-GDBB-GEVB

Gate drivers plug-and-play ecosystem

SECO-HVDCDC1362-40W-GEVB

40 W SiC high-voltage auxiliary power supply for HEV & BEV applications

SECO-LVDCDC3064-IGBT-GEVB

6 - 18 Vdc Input Isolated IGBT Gate Driver Supply +15 V / -7.5 V / 7.5 V with Automotive Qualified NCV3064 Controller

SECO-LVDCDC3064-SIC-GEVB

6-18 Vdc Input Isolated SiC Gate Driver Supply +20V/-5V/5V with Automotive Qualified NCV3064 Controller Evaluation Board

Technical Documents

“Developing A 25-kW SiC-Based Fast DC Charger (Part 6): Gate Drive System For Power Modules

Developing A 25-kW SiC-Based Fast DC Charger (Part 5): Control Algorithms, Modulation Schemes And Feedback

Developing A 25-kW SiC-Based Fast DC Charger (Part 4): Design Considerations And Simulation Of The DC-DC Stage

Developing A 25-kW SiC-Based Fast DC Charger (Part 3): PFC Stage Simulation

Developing A 25-kW SiC-Based Fast DC Charger (Part 2): Solution Overview

Developing A 25-kW SiC-Based Fast DC Charger (Part 1): The EV Application

Electric Vehicle Fast Charging: Holistic Overview

Demystifying Three-Phase PFC Topologies

Gen 1 1200 V SiC MOSFETs & Modules: Characteristics and Driving Recommendations): The EV Application

650 V SUPERFET III FRFET New Fast Reverse Recovery Super-Junction MOSFET for High Efficiency and Reliable EV Charging Applications

Videos