Solutions

48V-LV DC-DC converter modules provide power flow between the 48V (medium voltage) and 12V (low voltage) power nets on mild hybrids (MHEV). These modules are unnoticed by the end user but provide key functionality, as MHEVs do not have a traditional 12V power net alternator; instead, they have a 48V starter generator. The 48V starter generator provides the ability to charge both the 48V battery, and by using the DC-DC module the 12V battery. It is possible for the DC-DC converter module to be bidirectional, allowing power flow in either direction for specific use cases. Power levels from 1kW to 3kW are common, with systems requiring components rated at 40V on the 12V power net, and 80V or more on the 48V power net of the converter. Our discrete MOSFETs and Automotive Power Modules (APM) give designers the ability to scale their solutions, while providing maximum power density and high reliability for DC-DC converter modules used in MHEVs.

Block Diagram

...

Evaluation/Development Kits

SECO-GDBB-GEVB

Gate Drivers Plug-and-Play Ecosystem

Reference Design

15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-HVDCDC1362-15W-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains.

40 W SiC high-voltage auxiliary power supply for HEV & BEV applications

SECO-HVDCDC1362-40W-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains.

Technical Documents

Recommendations for Reliable Switching Performance Using 40V and 80V Automotive Power Modules Using Shielded-Gate MOSFETs

Ask the Expert: 48-Volt Automotive Electrical Systems Emerging

Zero-Drift Precision Op Amps: Advantages and Limitations of the Chopper-Stabilized Architecture

EMC Tests and PCB Guidelines for Automotive Linear Regulators

Low VCE(sat) BJT’s in Automotive Applications

EMI/ESD Protection Solutions for the CAN Bus

Videos