RSL10 Smart Shot Camera

Combining cloud-based AI with ultra-low-power triggered image capture, the RSL10 Smart Shot Camera enables next-generation IoT imaging applications including surveillance cameras, factory automation, and smart agriculture.
Using the RSL10 Smart Shot Camera, developers can create imaging applications that automatically capture an image when triggered by various elements including time or environmental changes such as motion, humidity or temperature. The platform can operate in low power mode while monitoring a specific part of its field of view, automatically taking an image when the scene's contents change. The image can be sent to the provided mobile application over Bluetooth® Low Energy, allowing for connectivity to cloud or AI recognition services.
Featured Resources
Features

ARX3A0 Mono 65° DVOF IAS Module
Ultra Low Power Pseudo Global Shutter Sensor has a small optical format capable of 360 fps, superior low-light performance, dual ROI and many more attributes and modes

SunplusIT SPCV1100A
1.3 MP Low Power IoT Camera Image Sensor Processor supporting CMOS image sensor interfaces. Provides JPEG compression and color processing engines.
RSL10 SIP
Bluetooth 5 connectivity SoC serves as the processing hub of the system, communicating data between the sensors, ISP, mobile app and more
Also Features

FAN54120
USB-compatible single-cell, linear Li-Ion battery charger

FAN49100
Buck Boost Controller

NCP6925
Dedicated PMIC

NCP170
Low dropout regulator

Environmental Sensors
Motion, Temperature, Time, Humidity, & Acceleration Sensors from Bosch & Panasonic.
Environmental Sensors


Event-Triggered Imaging

Event-Triggered Image Capture
The RSL10 Smart Shot Camera can be triggered using a variety of sensors including motion & temperature. When ‘triggered’, the camera takes, processes, and sends the image over Bluetooth® Low Energy to a connected device.

Image Capture
Bluetooth® Low Energy
Data Transfer
Bluetooth Low Energy is used to control and receive images from the camera to a mobile app. The camera also supports Firmware Over the Air (FOTA) updates.

Bluetooth Connectivity
App-Based Developer Control
Using the provided mobile app, developers can control triggers, connectivity or image capture settings or connect to or connect to Amazon Recognition to analyze images.

Object Recognition

Trigger Configuration
Applications
Safety Helmet Camera
Monitor employee saftey and log data in the field.
In-Car Cabin Monitor
Monitor rear seats on in dash display or mobile phone.
Greenhouse Monitoring
Monitor health and growth of crops in a greenhouse
Automotive Accident Identification
Use “acceleration” and “proximity” sensors to sense when a collision is likely.