feedback
Rate this webpage
Need
Support?

Docking Station

Greater adaptation of USB-C (Type-C) has caused manufactures to introduce many USB-C devices, including for mobile PCs, tablets, and docking stations. There are various USB-C universal docking stations to connect multiple laptop platforms and peripherals. ON Semiconductor provides docking station solutions including the USB-C Data Hub (USB protocol & signal conditioning), as well as the charging capability for the USB-C systems that support USB Power Delivery/Alternate mode protocol.

Block Diagram

System Devices




Port Power




Data Path




Control




Sign up to receive more information about USB Type C devices

I agree that the information that I provide will be used in accordance with the terms of the ON Semiconductor Privacy Policy.

System Devices
Function Device Description Download Data Sheet
Voltage Regulation NCP81239 4-Switch Buck Boost Controller, USB Power Delivery and Type C Application
NCP81231 Buck Controller, USB Power Delivery and Type-C Applications
Protection FUSB252UMX High Speed Digital (HSD) Port Protection Switch with Type-C CC
ESD8704 High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
ESDL2011 High Speed Data Line Protection, Bidirectional (1 V – Thunderbolt 3.0), 0.2 pF
ESDM3551 ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF
NSPM2052 ESD and Surge Protection Device, Vbat and Vbus Applications, 5 V
NIS5135 Electronic Fuse, 5 V

Back ↑

Port Power
Function Device Description Download Data Sheet
Power Regulation NCP1342 Quasi-Resonant Flyback Controller with Valley Lock-Out Switching
NCP4305 Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
NCP4306 Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
NCP43080 Synchronous Rectifier Controller with LLD Function
FAN65004B Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 6A
FAN65005A Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 8A
FAN65008B Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 10 A
Power Mux FPF2595UCX Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V
FPF2895CUCX Current Limit Load Switch with OVP and TRCB, 28 V, 5 A

Back ↑

Data Path
Function Device Description Download Data Sheet
Data Redriver NB7NPQ7021M USB 3.1 Dual Channel Linear Redriver, 3.3 V
NB7VPQ904M USB 3.1 Single Channel Redriver, 3.3 V

Request this document
from our sales team

NB7NPQ1102M USB 3.1 Dual Channel Redriver, 3.3 V
NB7NPQ1104M USB 3.1 Single Channel Redriver, 1.8 V
SuperSpeed MUX FUSB340TMX USB 3.1 SuperSpeed Switch, 10 Gbps

Back ↑

Control
Function Device Description Download Data Sheet
Port Control FUSB302B Programmable USB Type-C Controller with PD (Default SNK)
FUSB302T Programmable USB Type-C Controller with PD (Default SRC)
FUSB303T Autonomous USB Type-C Controller with I2C and GPIO Control
FUSB307B USB Type-C Port Controller with USB-PD
NCP1095 Power Over Ethernet – Powered Device Interface Controller, IEEE 802.3bt
NCP1096 Power Over Ethernet – Powered Device Interface Controller with integrated hot swap FET, IEEE 802.3bt

Back ↑

Evaluation Boards

Evaluate your design with our board along with Strata Developer Studio™, our new cloud-connected development platform, enables quick and easy simulation & evaluation, design ready solutions and advanced support capability for your USB-PD design.

Evaluation Board ID Evaluation Board Description Strata Developer Studio
STR-USBC-2PORT-100W-EVK USB PD Automotive 2-Port 100W Source Download Strata Developer Studio
STR-USBC-4PORT-200W-EVK USB PD AC-DC 4-Port 200W Source

Back ↑

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.