Accessories

USB-C (Type-C) is becoming the latest standard for accessories, such as docking stations and peripherals, chargers, adapters, power banks, and more. ON Semiconductor offers both discrete and best-in-class integrated power bank solutions, which meet the latest USB-C and USB Power Delivery (PD) specifications. Our latest integrated, scalable power bank solutions enable a streamlined design process, and accelerate time to market, supporting a range of battery pack sizes.


USB-C (Type-C) Power Bank Block Diagram using the Power Bank Controller


USB-C (Type-C)/USB-PD Power Bank Solution
(Using the LC709501F - Power Bank Controller, USB Type-C & Quick Charge™ 3.0, for 1-Cell Li-Ion and Li-Poly Battery)


Function Device Description
Voltage Regulation NCP1340 Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching
NCP1341 Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching with Power Excursion Mode (PEM)
NCP43080 Synchronous Rectifier Controller with LLD Function
NCP4306 Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
NCP4371 HVDCP Controller for Qualcomm Quick ChargeTM 3.0
Protection ESD8704 High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
ESD7104 ESD Protection, Low Capacitance, High Speed Data
ESD8116 ESD Protection Array, USB3.0
ESD8118 ESD Protection Array, USB3.0
Port Control FUSB302TMPX Programmable USB Type-C Controller with PD (Default SRC)
FUSB303TMX Autonomous USB Type-C Port Controller with I2C and GPIO Control
FUSB307BMPX USB Type-C Port Controller with USB-PD


USB-PD Power Bank Solution
(Using the LC709511F - Power Bank Controller, USB Type-C & Quick Charge™ 3.0, for 1-Cell Li-Ion and Li-Poly Battery)

Function Device Description
Protection ESD8704 High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
ESD7104 ESD Protection, Low Capacitance, High Speed Data
ESD8116 ESD Protection Array, USB3.0
ESD8118 ESD Protection Array, USB3.0


USB-C (Type-C) Power Bank Block Diagram –Discrete Solutions


System Devices
Function Device Description
Voltage Regulation NCP1340 Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching
NCP1341 Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching with Power Excursion Mode (PEM)
NCP43080 Synchronous Rectifier Controller with LLD Function
NCP4306 Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
NCP4371 HVDCP Controller for Qualcomm Quick ChargeTM 3.0
Protection ESD8704 High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
ESD8116 ESD Protection Array, USB 3.0
ESD8118 ESD Protection Array, USB 3.0
LC06111TMT Battery Protection IC, Integrated Power MOSFET, 1-Cell Lithium-Ion Battery
LC05711ARA Battery Protection IC, Integrated Power MOSFET, 1-Cell Lithium-Ion
LC05111CMT Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
FUSB252UMX High Speed Digital (HSD) Port Protection Switch with Type-C CC
Port Power
Function Device Description
Power Regulation NCP81231 Buck Controller, USB Power Delivery and Type-C Applications
NCP81239 4-Switch Buck Boost Controller, USB Power Delivery and Type C Application
Power MUX FPF2595UCX Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V
FPF2895CUCX Current Limit Switch with OVP and TRCB, 28 V / 5 A
Power Switch FPF2280 Over-Voltage Protection Load Switch
FPF2281 Over-Voltage Protection Load Switch
FPF2290 Over-Voltage Protection Load Switch
FPF2495 Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V
FPF2595 Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V
ECH8310 P-Channel Power MOSFET, -30 V, -9 A, 17 mΩ
NTTFS4H05N Power MOSFET, Single N−Channel, 25 V, 94 A, 3.3 mΩ
MCH3375 Single P-Channel Power MOSFET, -30 V, 295 mΩ, -1.6 A
BAT54AL Schottky Diode, Dual Common Anode, 30 V
BAT54CL Schottky Diode, Dual Common Cathode, 30 V
BAT54T Schottky Barrier Diode
Control
Function Device Description
Controllers/
Policy Engine
LC709501F Power Bank Controller, USB Type-C & Quick ChargeTM 3.0, for 1-Cell Li-Ion and Li-Poly Battery
LC709511F Power Bank Controller, USB Type-C & Quick ChargeTM 3.0, for 1-Cell Li-Ion and Li-Poly Battery
Port Control FUSB302B Programmable USB Type-C Controller with PD (Default SNK)
FUSB302T Programmable USB Type-C Controller with PD (Default SRC)
FUSB303T Autonomous USB Type-C Port Controller with I2C and GPIO Control
FUSB307B USB Type-C Port Controller with USB-PD
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.