feedback
Rate this webpage
Need
Support?

Selected Smart Buildings Solution
Selected Solution
Return to Smart Buildings solution

Connected Lighting

Today's lighting systems provide high efficiency and power savings opportunities in industrial and residential buildings. By adding temperature, humidity and image sensors in the lighting fixtures consumers can track room temperature, humidity and room occupancy. Add wired or wireless connectivity to these solutions end users can now track all the information on the cloud and make real time adjustments for improved efficiency, comfort and safety.

Evaluation/Development Tools
Connected Lighting Platform
Combining wireless, power, and options for control, the Connected Lighting Platform provides everything needed to develop energy efficient LED lighting solutions. The platform features an LED module, an LED driver module, an AC/DC module, and a Bluetooth Low Energy connectivity module based on the RSL10 SIP. For Power Over Ethernet (PoE) connectivity up to 90 Watts, the PoE Module is available separately.
LIGHTING-1-GEVK
STR-NCS36510-ZB-EH-1-GEVK: Strata Enabled Zigbee® Green Power Kit
The STR-NCS36510-ZB-EH-1-GEVK demonstrates the use of NCS36510 in a battery-free Zigbee® Green Power application. The kit consists of one Zigbee® Coordinator (ZC) USB device, which interfaces with Strata, and two energy-harvesting nodes, which act as Zigbee® Green Power Devices (ZGPD).
LIGHTING-1-GEVK
Interactive Block Diagrams
PoE Connected Lighting
ON Semiconductor offers a complete solution for PoE connected lighting with superior PD controllers, hot swap FETs, linear regulators, and wireless MCU embedded in Bluetooth® Low Energy SiPs or Zigbee modules.
Product Family
Product Technologies
NCL31000 LED Driver
The NCL31000 is an intelligent LED driver targeting luminaire applications.
NCL31001 LED Driver


NCL31001 LED Driver
The NCL31001 is an intelligent LED driver that when coupled with the NCL31000 will result in a dual channel luminaire application.
RB-Series


NCP1096: Integrated PoE-PD Interface Controller
The NCP1096 is a member of the ON Semiconductor Power over Ethernet Powered Device (PoE−PD) product family, and allows the device containing the NCP1096 based PD to become an IEEE 802.3af, 802.3at and 802.3bt compliant powered equipment.
RB-Series


RSL10 SIP: Bluetooth 5 Certified Module
The RSL10 SIP offers the easiest way to bring the industry's lowest power Bluetooth Low Energy MCU to wireless applications.
RB-Series


Technical Documents
Creating an Energy Harvesting Zigbee® Green Power™ Switch for Smart Homes and Buildings
This white paper describes creating a State−of−the−Art, Cost−Effective Energy Harvesting Bluetooth® Low Energy Switch, using alternative sources of energy combined with low−power connectivity has significant market potential.
Videos


The Power of Connected Lighting by Bruno Damien Electronica 2020

Lighting is the backbone of valued-added B2B services for industrial and enterprise applications. In this session, we demonstrate how the Connected Lighting Platform from ON Semiconductor supports smart building innovations like: indoor localization.



Connecting Connected Lighting

This video provides the general overview of options to connect connected lightings.



Connected Lighting Solutions With Arrow Electronics

View the Iot Connected Lighting demo created with Arrow Electronics demonstrating the RSL10 energy harvesting coin cell powering an LED light.



Power over Ethernet and Connected Lighting with Aruba

In this webinar, learn about the latest state-of-play from the Ethernet Alliance and emerging Connected Lighting and VLC technology. We will also explore details that can make or break a PoE system.



A Bright Future for Connected Lighting

This webinar will explore the development of energy-efficient LED lighting, from simple systems with on/off control to implementing the latest trends such as localization, lighting-as-a-service, and battery-less control.



NCL31000 Smart LED Driver and Visible Light Communication

New smart LED driver NCL31000, which includes a primer and demo of Visible Light Communication.



STR-NCS36510-ZB-EH-1-GEVK: Strata Enabled Zigbee® Green Power Kit

The STR-NCS36510-ZB-EH-1-GEVK demonstrates the use of NCS36510 in a battery-free Zigbee® Green Power application. The kit consists of one Zigbee® Coordinator (ZC) USB device, which interfaces with Strata, and two energy-harvesting nodes, which act as Zigbee® Green Power Devices (ZGPD).

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.