feedback
Rate this webpage
Need
Support?

Selected Solution

Smart Buildings

A smart building is based on an intelligent network fabric to enable IoT products to communicate with each other and over the Internet.

In the home, this allows remote sensing, control or programming of an array of automated electronic devices. For example, a homeowner on vacation can use a phone, tablet or PC to arm a home security system, control temperature gauges, switch appliances on or off, control lighting, program a home theater or entertainment system, and perform many other tasks.

There are essential requirements for a smart building which include devices should have some level of intelligence and they should be connected to each other and to the cloud, ability to split the application from primary function of the device (for example, a stereo could be used to broadcast an alert) and a use should be able to add new devices, apps and services

Solutions
Evaluation/Development Tools
STR-NCS36510-ZB-EH-1-GEVK: Strata Enabled Zigbee® Green Power Kit
The STR-NCS36510-ZB-EH-1-GEVK demonstrates the use of NCS36510 in a battery-free Zigbee® Green Power application. The kit consists of one Zigbee® Coordinator (ZC) USB device, which interfaces with Strata, and two energy-harvesting nodes, which act as Zigbee® Green Power Devices (ZGPD).
LIGHTING-1-GEVK
Interactive Block Diagrams
PoE Connected Lighting
ON Semiconductor offers a complete solution for PoE connected lighting with superior PD controllers, hot swap FETs, linear regulators, and wireless MCU embedded in Bluetooth® Low Energy SiPs or Zigbee modules.
Product Family
Download Strata Software
Strata Developer Studio
The Strata Developer Studio is a cloud-connected development platform that provides a seamless, personalized and secure environment for engineers to evaluate and design with ON Semiconductor technologies.
Technical Documents
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
While wireless connectivity offers many significant benefits, it is not yet ready to completely replace hard-wired network connections. Wired connections can still provide a number of advantages − including reliability, security and the ability to transmit power through the network itself.
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
PD Rectifier Bridge Circuits
Power over Ethernet (PoE) is a technology which allows power sourcing equipment (PSE) to safely transfer power to a powered device (PD) through an Ethernet cable.
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
High Power PoE Applications
This application note explains how the NCP1081 PoE-PD device can be used to deliver high power levels to applications over the Ethernet cable.
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
PoE Auxiliary Supply Applications
This application note describes a method to develop auxiliary power supply from the wall AC supply.
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
Calculating External Components
This document describes how to calculate external component values for the NCP1080, NCP1081, NCP1082 and NCP1083 integrated PoE−PD and DC−DC converter controller and elaborates on implementation details, without delving into theoretical details. Examples are illustrated with the use of the supplied calculation scripts.
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
Circuit Design and PCB Layout Guidelines for Designs Using the NCP108x
The NCP108x integrates a Power-over-Ethernet interface with a DC-DC controller, reducing the BOM for a Power-over-Ethernet implementation.
Quad MOSFET Approach Delivers Dramatic PoE Efficiency Improvements over Diode Bridge Alternatives
Videos


Sensing Connectivity and Computing Solutions for IoT Smart Homes and Buildings

The video explains how ON Semiconductor can be a design partner for your smart home connectivity needs.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.