Selected Solution
IoT Prototyping Platforms

ON Semiconductor provides configurable, end-to-end, rapid prototyping platforms for the Internet of Things (IoT). These platforms enable development of energy efficient solutions for smart homes/buildings, smart cities, industrial IoT (Predictive Maintenance, Asset Monitoring, etc.) and personal IoT (Wearables, activity monitors, etc.)
Offering a wide range of choices including configurable hardware, multiple cloud connectivity, easy-to-use development software, and application examples, these platforms reduce time-to-market and allow rapid deployment of IoT-enabled products.
Evaluation/Development Kits
IoT Development Kit (IDK)
Configurable node-to-cloud rapid prototyping platform built using ON Semiconductor’s ultra-low power products for Industrial IoT, Smart Building, Smart Home, Wearbles, asset monitoring and other IoT applcations. With a wide choice of connectivity, sensing and control options, the IDK enables rapid development and deployment of IoT applications. The IDK includes ARM Mbed OS, Eclipse based IDE, cloud connectivity and several application examples.

Bluetooth IoT Development Kit (B-IDK)
With optimized power consumption and easy connectivity to smartphones, Bluetooth Low Energy is the preferred protocol for short-range connected devices including wearables, medical devices, asset trackers, beacons and various smart home devices.

Energy Harvesting Platforms
Battery life consistently ranks among the top concerns for IoT deployments. Maintenance and battery replacement cycles play a significant role in determining the TCO (Total Cost of Ownership) of many IoT solutions. As the number of IoT applications continues to grow, manufacturers are seeking new, battery-less methods of powering their devices and improving energy efficiency.

BLE-SWITCH001-GEVB: Energy Harvesting Bluetooth® Low Energy Switch
The Energy Harvesting Bluetooth® Low Energy Switch is a complete reference design for energy harvesting applications including lighting, door and window control, and step counters. Featuring the RSL10 SIP and high-efficiency harvester switch from ZF Electronic, the battery-less switch offers the industry's lowest power consumption and is entirely self-powered. Using the provided firmware and RSL10 Software Development Kit (SDK), the battery-less switch is easily customizable.

Sensor Development Kits
Sensor technology lies at the core of every IoT network and is the first point of contact connecting the real world to the digital sphere. From wearable devices detecting a runner’s heartrate to environmental sensors measuring the moisture levels of a field of crops, the possibilities for sensor technologies are endless. Since nearly all of these connected devices are powered by small batteries, optimizing power consumption is a key part of ensuring reliable operation and maximizing the amount of time between charges.

Connected Lighting Platform
Combining wireless, power, and options for control, the Connected Lighting Platform provides everything needed to develop energy efficient LED lighting solutions. The platform features an LED module, an LED driver module, an AC/DC module, and a Bluetooth Low Energy connectivity module based on the RSL10 SIP. For Power Over Ethernet (PoE) connectivity up to 90 Watts, the PoE Module is available separately.

RSL10 Mesh Platform
The RSL10 Mesh Platform is a versatile and easily configurable development kit that allows for easy development of mesh networking applications based on the industry’s lowest power Bluetooth 5 radio- the RSL10. The platform includes two RSL10-based Mesh Nodes, with a variety of available smart sensors and indicators, and a Strata Gateway, which enables connectivity to the Strata Developer Studio.

RSL10 Smart Shot Camera
Combining cloud-based AI with ultra-low-power triggered image capture, the RSL10 Smart Shot Camera enables next-generation IoT imaging applications including surveillance cameras, factory automation, and smart agriculture.

SiPM dToF LiDAR Platform
The SiPM Direct Time of Flight (dToF) LiDAR Platform is a complete development kit for single point range-finding applications. The FDA-certified kit is based on the RB-series NIR-enhanced SiPM, and integrates all essential system components including laser and reference circuit (Tx), receiving circuit (Rx), power management systems, and core FPGA and UART communication.

Download Strata Software
Strata Developer Studio
The Strata Developer Studio is a cloud-connected development platform that provides a seamless,
personalized and secure environment for engineers to evaluate and design with ON Semiconductor technologies.