Selected Connectivity Solution
Selected Solution
Return to Connectivity solution
Wired

Wired connectivity solutions are inherently secure and reliable. They are popular in building automation, smart meters, smart energy control, smart lighting, industrial, security, and other Internet-of-Things (IoT) applications.
ON Semiconductor offers a broad portfolio of certified and robust wired transceivers and System-on-Chip (SoC) solutions, supporting KNX, Narrowband PLC (Power Line Communication), M-BUS, HART, and PoE-PD (Power Over Ethernet). The KNX and PoE-PD devices include integrated DC-DC converters.
Interactive Block Diagrams
Products
NCN5110: KNX Bit Transceiver for Twisted Pair Networks
NCN5110 is a receiver−transmitter IC suitable for use in KNX twisted pair networks (KNX TP1−256). NCN5110 is an bit (or PHY-only) transceiver which handles the transmission and reception of data on the bus.

NCN5121: KNX Transceiver for Twisted Pair Networks
KNX transceiver twisted pair networks (KNX TP1-256) can use NCN5121 as a reciever-transmitter Integrated Circuit (IC). NCN5121 embeds both PHY and MAC layers and handles the transmission and reception of data on the bus.

NCN5130: Full Featured KNX Transceiver for Twisted Pair Networks
NCN5130 is a receiver−transmitter IC suitable for use in KNX twisted pair networks (KNX TP1−256). NCN5130 embeds both PHY and MAC layers and handles the transmission and reception of data on the bus.

NCS5651: Power Line Communcation (PLC) Driver, 2 Amp
The NCS5651 is a high efficiency, class A/B, low distortion power line driver. It is optimized to accept a signal from a power line carrier (PLC) modem. The device consists of two operational amplifiers (opamps).

NCN5150: Wired M-BUS Slave Transceiver
The NCN5150 is a single-chip integrated slave transceiver for use in two-wire Meter Bus (M-BUS) slave devices and repeaters. The transceiver provides all of the functions needed to satisfy the European Standards EN 13757-2 and EN 1434-3 describing the physical layer requirements for M-BUS.

NCN5151: M-BUS Slave Transceiver
The NCN5151 is a single-chip integrated slave transceiver for use in 2-wire Meter Bus (M-BUS) slave devices and repeaters. The NCN5151 reuses the NCN5150 features and adds two lowpower modes: a 2-wire low power mode dedicated to System for meter Communication and Readout for powerless meters (SCR) and a 3-wire low power mode allowing support for wireless applications.

A5191HRT: Industrial HART-protocol modem
A5191HRT is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping.

NCN5192: Full Feature HART Modem
The NCN5192 is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping.

NCN5193: HART CMOS Modem
The NCN5193 is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping.

Technical Documents
NCN5120 - KNX Certification Procedure
This document gives a basic overview of the KNX certification procedure when using the ON Semiconductor KNX Transceiver NCN5120 and a KNX certified system stack1. This document is mainly intended for newcomers to the KNX world.

KNX Family: Guidelines for Porting NCN5120 to NCN5110/21/30 Transceivers ICs
NCN5120 and NCN5110/5121/5130 are receivers− transmitters ICs suitable for use in KNX twisted pair networks (KNX TP1−256). They support the connection of actuators, sensors, microcontrollers, switches or other applications in a building network.

M-BUS Design Changes Between TSS721A and NCN5150
NCN5150 is a drop in replacement of the TSS721A for all designs using a VDD capacitor larger than 1 F. The NCN5150 M−BUS transceiver (in SOIC version) is pin−to−pin compatible with the TSS721A from Texas Instruments™ and can replace this component with no changes to the PCB layout on a typical implementation.

Mains Synchronization for PLC Modems
The sensitivity of a communication receiver strongly depends on a correct and reliable synchronization with the transmitter. In power line communication (PLC), the zero crossing of the mains is commonly used for this synchronization.

A519HRT HART Modem
This application note describes a demonstration circuit that permits a user to implement a HART slave or master interface between a microprocessor and a process loop using the ON Semiconductor A5191HRT HART modem integrated circuit